IESNA:LM-63-2002
[TEST]P1855353
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2406-144-1, G2-2509-540-37)
[TESTLAB]Cooper Lighting Solutions
[ISSUEDATE]11/1/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122RDIW-S1005D970U830-4F0-1E-UDD-FLGHOB-S
[LUMINAIRE]DEFINE 2 LED LUMINAIRE
[MORE]CORE LIGHT ENGINE
[MORE]DOWNLIGHT 1005 LUMENS PER FOOT, WALL GRAZE, SILVER REGRESSED HOUSING
[MORE]UPLIGHT 970 LUMENS PER FOOT, HALF BATWING
[LAMP]3000K CCT, 80 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] WALL
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]4681
TILT=NONE
1 -1 1 73 37 1 1 0.14 4 0
1 1 69.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 10 20 30 40 50 60 70 80 90
100 110 120 130 140 150 160 170 180 190
200 210 220 230 240 250 260 270 280 290
300 310 320 330 340 350 360
2470.5 2450.2 2438 2413.9 2391.3 2365.3 2322 2267.9 2227.2 2180.8
2102.6 2006.1 1931.4 1845.4 1703.6 1538.4 1420.6 1305.2 1136.2 978.6
885.8 797.5 680.6 575.3 510.8 450.8 369.3 299.7 253.3 212.5
158.5 107.5 79.2 54.3 22.6 5.7 0 5 17.4 40.2
52.1 62 79.3 100.9 112.8 125.7 146.3 164.4 177.3 190.2
209.5 228.6 240.5 253.4 270.3 285.4 296.3 308.2 324.8 343.2
352.1 364 378.1 392.5 400.4 407.4 417.8 424 428.9 431.9
436.4 437.9 438.9
2470.5 2466.8 2459.4 2418.1 2369.3 2294.5 2167.9 2040.8 1959.3 1881.7
1764.9 1648.4 1569.2 1488.2 1360.3 1222.7 1127.6 1037.3 905.4 782.6
708.4 638.7 542.9 458.1 405.2 356.2 288.8 229.8 190.4 156.2
110.1 70.1 50.3 34 14.5 3.6 0 44.2 75.2 104.2
118.7 130.4 146.6 164.1 175.1 189.7 211.3 231.6 244.5 257
275.6 293.6 305.5 316.7 332.5 346.2 355.8 364.6 377.2 390.5
397.3 405.6 415.6 424.3 429.6 433.9 439.8 442.5 444.4 445.6
445.8 442.7 438.9
2470.5 2483.4 2480.8 2422.2 2347.3 2223.6 2013.8 1813.6 1691.4 1582.6
1427.2 1290.7 1207 1131 1016.9 907 834.5 769.4 674.6 586.7
531.1 480 405.2 340.9 299.5 261.6 208.3 159.8 127.5 99.8
61.6 32.6 21.4 13.6 6.3 1.6 0 83.4 133.1 168.2
185.4 198.9 213.8 227.2 237.3 253.8 276.3 298.8 311.7 323.7
341.8 358.6 370.5 379.9 394.8 407 415.3 421 429.5 437.9
442.4 447.3 453.1 456.2 458.8 460.5 461.9 461 459.8 459.2
455.1 447.6 438.9
2470.5 2480 2453.6 2309.7 2179.5 2028.2 1792.3 1584.1 1460.7 1350.2
1196.1 1065.8 985.8 914.8 811.7 716.4 655.6 602 524.5 453.1
407 367.4 307.5 257.1 225 194.8 150.9 109.6 85.8 65.8
38.7 19.4 12.3 7.7 4.2 1.1 0 126.3 252.9 373.2
436.4 446.3 426.1 414.6 413.7 421.9 436 451.2 459.1 465.4
476.5 487 494.7 499.9 507.5 512.2 514.5 514.5 513.2 511.5
509.5 507.2 502.5 496.8 493.8 490.5 485.1 478.5 473.6 469.6
461.6 450.8 438.9
2470.5 2469.9 2410.2 2158.3 1963.2 1791.3 1548.3 1353.8 1242.5 1140
1000.5 885 811.6 745.7 652.6 567.4 514.7 468.2 401.2 340.3
300.8 270.2 223.3 184.4 160.8 137.2 101.2 66 51.3 39.3
24.2 14.4 9.7 6.7 4.2 1.1 0 170.4 393.4 625.3
748.8 753.4 686.7 643.5 628 624.8 627.2 631.9 633.2 632
634.1 636.6 638.5 638.9 636.9 632.1 626.9 620.3 607.5 593.8
583.9 573.2 555.9 540.3 530.7 521.7 508.8 495.7 486.8 478.9
467.1 453.4 438.9
2470.5 2464.6 2361.4 2031.6 1804.1 1619.8 1379.8 1194.2 1089.7 993.2
864.1 757.7 689.2 627.1 541.3 464.1 416.9 374.9 317.9 266.7
233.8 209.8 172.3 140 118.7 98.1 69.2 41.5 32.1 24.9
16.7 11.6 8.5 6.2 4.2 1.4 0 194.4 431.4 699.9
870.8 964.3 1019.2 982.4 943.7 909 864.4 829.5 811.5 797
784.5 778 774.8 771.7 763.9 752.4 741.5 728.3 704.4 678.6
660.8 641.9 612.7 585 567.7 552.9 531.2 511.8 499.7 488.1
472.3 455.6 438.9
2470.5 2464.1 2307.3 1929.7 1702.2 1513.9 1286.7 1105.3 1002.3 909.8
786.7 683.7 618.8 559.2 477.8 406.4 362.2 322.2 274.5 232.5
206.1 186.1 154.7 123.9 98.6 77.4 54.7 36.2 28.3 22.6
16 11.1 8.5 6.2 4.2 1.9 0 198.4 367 597.2
802.5 1078.9 1423.6 1431.2 1360.8 1274.5 1147.6 1044.1 993.8 960.5
927.7 911.4 903.8 898.5 888.5 873.2 858.3 838.5 804.2 765.9
740.1 713.3 672.8 630.7 604.6 584.1 552.1 526.6 512.4 497.2
477.3 457.4 438.9
2470.5 2464.2 2262.1 1842.8 1614.8 1425 1208.1 1029.8 928.7 840.1
722.3 621.4 559.2 501.4 423.9 357.4 316 279 239 204.5
183.5 166.4 139.3 108.4 80.8 60.6 42.9 31.7 25 20.6
15.3 10.6 8.3 6.1 4.1 2.1 0 203.1 318.3 509.6
728.7 1129.8 1703.8 1782.4 1700.2 1582.1 1396.1 1236.8 1158 1105.4
1050.7 1022.7 1009.8 1001.7 989.4 971.7 954 929.5 887.2 838.9
806.1 772.7 722.6 668.6 635.4 609.4 569.2 538.6 522.1 504.1
480.7 458.5 438.9
2470.5 2466.3 2243.2 1800.8 1570.8 1387 1172.9 994.7 896.6 811.6
696.5 593.8 532.2 473.8 398.7 334.6 295.3 264.3 227 194.9
175.9 158.3 130.5 94.6 70.1 54.9 39.1 29.3 23.1 19.2
14 10 7.7 5.4 3.5 1.6 0 210.1 317.2 467.3
638.3 989.6 1611.2 1840.7 1806.6 1715.8 1540.4 1364.1 1267.7 1194.7
1113 1068.1 1047.3 1034.3 1019.7 1003.3 986.5 962.9 920.3 869.2
832 796 741.9 683 648.1 617.2 574.7 541.8 522.6 504.2
479.6 457.6 438.9
2470.5 2468.3 2224.3 1758.8 1526.8 1349 1137.6 959.6 864.5 783
670.7 566.3 505.1 446.3 373.6 311.9 274.5 249.6 215.1 185.4
168.4 150.3 121.7 80.9 59.4 49.2 35.4 26.9 21.2 17.8
12.7 9.3 7.1 4.8 2.8 1.1 0 217.2 316.1 425
548 849.5 1518.7 1899 1912.9 1849.4 1684.8 1491.4 1377.3 1284.1
1175.3 1113.5 1084.8 1066.9 1050 1034.9 1019.1 996.2 953.3 899.5
857.9 819.2 761.2 697.5 660.8 625.1 580.2 545 523.2 504.3
478.5 456.7 438.9
2470.5 2466.3 2243.2 1800.8 1570.8 1387 1172.9 994.7 896.6 811.6
696.5 593.8 532.2 473.8 398.7 334.6 295.3 264.3 227 194.9
175.9 158.3 130.5 94.6 70.1 54.9 39.1 29.3 23.1 19.2
14 10 7.7 5.4 3.5 1.6 0 210.1 317.2 467.3
638.3 989.6 1611.2 1840.7 1806.6 1715.8 1540.4 1364.1 1267.7 1194.7
1113 1068.1 1047.3 1034.3 1019.7 1003.3 986.5 962.9 920.3 869.2
832 796 741.9 683 648.1 617.2 574.7 541.8 522.6 504.2
479.6 457.6 438.9
2470.5 2464.2 2262.1 1842.8 1614.8 1425 1208.1 1029.8 928.7 840.1
722.3 621.4 559.2 501.4 423.9 357.4 316 279 239 204.5
183.5 166.4 139.3 108.4 80.8 60.6 42.9 31.7 25 20.6
15.3 10.6 8.3 6.1 4.1 2.1 0 203.1 318.3 509.6
728.7 1129.8 1703.8 1782.4 1700.2 1582.1 1396.1 1236.8 1158 1105.4
1050.7 1022.7 1009.8 1001.7 989.4 971.7 954 929.5 887.2 838.9
806.1 772.7 722.6 668.6 635.4 609.4 569.2 538.6 522.1 504.1
480.7 458.5 438.9
2470.5 2464.1 2307.3 1929.7 1702.2 1513.9 1286.7 1105.3 1002.3 909.8
786.7 683.7 618.8 559.2 477.8 406.4 362.2 322.2 274.5 232.5
206.1 186.1 154.7 123.9 98.6 77.4 54.7 36.2 28.3 22.6
16 11.1 8.5 6.2 4.2 1.9 0 198.4 367 597.2
802.5 1078.9 1423.6 1431.2 1360.8 1274.5 1147.6 1044.1 993.8 960.5
927.7 911.4 903.8 898.5 888.5 873.2 858.3 838.5 804.2 765.9
740.1 713.3 672.8 630.7 604.6 584.1 552.1 526.6 512.4 497.2
477.3 457.4 438.9
2470.5 2464.6 2361.4 2031.6 1804.1 1619.8 1379.8 1194.2 1089.7 993.2
864.1 757.7 689.2 627.1 541.3 464.1 416.9 374.9 317.9 266.7
233.8 209.8 172.3 140 118.7 98.1 69.2 41.5 32.1 24.9
16.7 11.6 8.5 6.2 4.2 1.4 0 194.4 431.4 699.9
870.8 964.3 1019.2 982.4 943.7 909 864.4 829.5 811.5 797
784.5 778 774.8 771.7 763.9 752.4 741.5 728.3 704.4 678.6
660.8 641.9 612.7 585 567.7 552.9 531.2 511.8 499.7 488.1
472.3 455.6 438.9
2470.5 2469.9 2410.2 2158.3 1963.2 1791.3 1548.3 1353.8 1242.5 1140
1000.5 885 811.6 745.7 652.6 567.4 514.7 468.2 401.2 340.3
300.8 270.2 223.3 184.4 160.8 137.2 101.2 66 51.3 39.3
24.2 14.4 9.7 6.7 4.2 1.1 0 170.4 393.4 625.3
748.8 753.4 686.7 643.5 628 624.8 627.2 631.9 633.2 632
634.1 636.6 638.5 638.9 636.9 632.1 626.9 620.3 607.5 593.8
583.9 573.2 555.9 540.3 530.7 521.7 508.8 495.7 486.8 478.9
467.1 453.4 438.9
2470.5 2480 2453.6 2309.7 2179.5 2028.2 1792.3 1584.1 1460.7 1350.2
1196.1 1065.8 985.8 914.8 811.7 716.4 655.6 602 524.5 453.1
407 367.4 307.5 257.1 225 194.8 150.9 109.6 85.8 65.8
38.7 19.4 12.3 7.7 4.2 1.1 0 126.3 252.9 373.2
436.4 446.3 426.1 414.6 413.7 421.9 436 451.2 459.1 465.4
476.5 487 494.7 499.9 507.5 512.2 514.5 514.5 513.2 511.5
509.5 507.2 502.5 496.8 493.8 490.5 485.1 478.5 473.6 469.6
461.6 450.8 438.9
2470.5 2483.4 2480.8 2422.2 2347.3 2223.6 2013.8 1813.6 1691.4 1582.6
1427.2 1290.7 1207 1131 1016.9 907 834.5 769.4 674.6 586.7
531.1 480 405.2 340.9 299.5 261.6 208.3 159.8 127.5 99.8
61.6 32.6 21.4 13.6 6.3 1.6 0 83.4 133.1 168.2
185.4 198.9 213.8 227.2 237.3 253.8 276.3 298.8 311.7 323.7
341.8 358.6 370.5 379.9 394.8 407 415.3 421 429.5 437.9
442.4 447.3 453.1 456.2 458.8 460.5 461.9 461 459.8 459.2
455.1 447.6 438.9
2470.5 2466.8 2459.4 2418.1 2369.3 2294.5 2167.9 2040.8 1959.3 1881.7
1764.9 1648.4 1569.2 1488.2 1360.3 1222.7 1127.6 1037.3 905.4 782.6
708.4 638.7 542.9 458.1 405.2 356.2 288.8 229.8 190.4 156.2
110.1 70.1 50.3 34 14.5 3.6 0 44.2 75.2 104.2
118.7 130.4 146.6 164.1 175.1 189.7 211.3 231.6 244.5 257
275.6 293.6 305.5 316.7 332.5 346.2 355.8 364.6 377.2 390.5
397.3 405.6 415.6 424.3 429.6 433.9 439.8 442.5 444.4 445.6
445.8 442.7 438.9
2470.5 2450.2 2438 2413.9 2391.3 2365.3 2322 2267.9 2227.2 2180.8
2102.6 2006.1 1931.4 1845.4 1703.6 1538.4 1420.6 1305.2 1136.2 978.6
885.8 797.5 680.6 575.3 510.8 450.8 369.3 299.7 253.3 212.5
158.5 107.5 79.2 54.3 22.6 5.7 0 5 17.4 40.2
52.1 62 79.3 100.9 112.8 125.7 146.3 164.4 177.3 190.2
209.5 228.6 240.5 253.4 270.3 285.4 296.3 308.2 324.8 343.2
352.1 364 378.1 392.5 400.4 407.4 417.8 424 428.9 431.9
436.4 437.9 438.9
2470.5 2466.8 2459.4 2418.1 2369.3 2294.5 2167.9 2040.8 1959.3 1881.7
1764.9 1648.4 1569.2 1488.2 1360.3 1222.7 1127.6 1037.3 905.4 782.6
708.4 638.7 542.9 458.1 405.2 356.2 288.8 229.8 190.4 156.2
110.1 70.1 50.3 34 14.5 3.6 0 3.2 10.7 24.8
35 43.1 55.1 70.6 80.3 91 107.2 122.8 132.7 142
156.1 169.5 178.8 189 204.1 218.6 229.1 239.7 255.4 271.6
281 292.5 306.5 319.3 327.7 335.5 347.8 360.2 372.2 386.6
411 429.9 438.9
2470.5 2483.4 2480.8 2422.2 2347.3 2223.6 2013.8 1813.6 1691.4 1582.6
1427.2 1290.7 1207 1131 1016.9 907 834.5 769.4 674.6 586.7
531.1 480 405.2 340.9 299.5 261.6 208.3 159.8 127.5 99.8
61.6 32.6 21.4 13.6 6.3 1.6 0 1.4 4.1 9.5
17.9 24.3 30.9 40.3 47.8 56.3 68 81.3 88 93.9
102.6 110.5 117.1 124.7 138 151.8 161.9 171.1 186 200.1
209.9 220.9 234.9 246.2 255 263.7 277.8 296.4 315.4 341.3
385.7 422 438.9
2470.5 2480 2453.6 2309.7 2179.5 2028.2 1792.3 1584.1 1460.7 1350.2
1196.1 1065.8 985.8 914.8 811.7 716.4 655.6 602 524.5 453.1
407 367.4 307.5 257.1 225 194.8 150.9 109.6 85.8 65.8
38.7 19.4 12.3 7.7 4.2 1.1 0 1 2.1 4.2
9.5 13.8 18.2 26.8 33.1 39 47.9 58.8 64.1 69
76.9 83.2 88.8 95.5 107.4 119 127.3 134.9 147.1 159.6
169.8 181.7 197.5 211.7 221.9 232.2 249.2 267.6 285.1 309.3
357.5 412.7 438.9
2470.5 2469.9 2410.2 2158.3 1963.2 1791.3 1548.3 1353.8 1242.5 1140
1000.5 885 811.6 745.7 652.6 567.4 514.7 468.2 401.2 340.3
300.8 270.2 223.3 184.4 160.8 137.2 101.2 66 51.3 39.3
24.2 14.4 9.7 6.7 4.2 1.1 0 1 1.5 2.2
4 6.1 9.4 18.8 24.2 27.5 34.2 42.6 47 51.9
60.3 66.6 71.8 77.9 88.7 97.5 103.6 109.4 118.5 129.4
140.1 153.3 171.6 190.1 202.1 214.1 234.3 250.5 263.6 281.6
328.3 403 438.9
2470.5 2464.6 2361.4 2031.6 1804.1 1619.8 1379.8 1194.2 1089.7 993.2
864.1 757.7 689.2 627.1 541.3 464.1 416.9 374.9 317.9 266.7
233.8 209.8 172.3 140 118.7 98.1 69.2 41.5 32.1 24.9
16.7 11.6 8.5 6.2 4.2 1.4 0 1 1.2 1.2
1.2 2 4.1 12.3 16.8 19.7 25.6 32.2 35.7 40.4
48.5 54.4 59.4 65.1 74.4 82.2 87.6 93 100.8 110.7
120.3 132.4 150.4 171.5 185.3 199 221.1 238.3 249.9 264.3
306.8 393.8 438.9
2470.5 2464.1 2307.3 1929.7 1702.2 1513.9 1286.7 1105.3 1002.3 909.8
786.7 683.7 618.8 559.2 477.8 406.4 362.2 322.2 274.5 232.5
206.1 186.1 154.7 123.9 98.6 77.4 54.7 36.2 28.3 22.6
16 11.1 8.5 6.2 4.2 1.9 0 1 1.2 1.2
1.2 1.6 2.5 7.1 10.7 15.4 22.3 27.5 30.2 34.5
41.3 46.7 51.7 56.9 64.5 73.1 79.3 85.6 94.2 103.4
110.3 118.9 133.9 156 171.5 187 209.5 230.9 243.8 257.4
293 385 438.9
2470.5 2464.2 2262.1 1842.8 1614.8 1425 1208.1 1029.8 928.7 840.1
722.3 621.4 559.2 501.4 423.9 357.4 316 279 239 204.5
183.5 166.4 139.3 108.4 80.8 60.6 42.9 31.7 25 20.6
15.3 10.6 8.3 6.1 4.1 2.1 0 1 1.2 1.1
1.1 1.2 1.2 3.1 5.9 11.8 19.4 23.9 25.8 29.6
35.5 40.4 45.2 50.3 56.6 65.5 72.2 79.2 88.6 97.3
102.3 108.2 120.4 142.8 159.6 176.7 199.7 224.3 238.6 251.6
282 377.7 438.9
2470.5 2466.3 2243.2 1800.8 1570.8 1387 1172.9 994.7 896.6 811.6
696.5 593.8 532.2 473.8 398.7 334.6 295.3 264.3 227 194.9
175.9 158.3 130.5 94.6 70.1 54.9 39.1 29.3 23.1 19.2
14 10 7.7 5.4 3.5 1.6 0 1 1.2 0.6
0.6 1.1 1.2 2.4 4.8 10.2 17.8 23.2 24.7 28.1
33.9 38.6 42.4 47.9 55 62.5 68.3 75.8 85.8 94.6
100.1 105.5 116 136.7 153.6 171.6 195.3 219.7 235.8 249.3
279.2 375.1 438.9
2470.5 2468.3 2224.3 1758.8 1526.8 1349 1137.6 959.6 864.5 783
670.7 566.3 505.1 446.3 373.6 311.9 274.5 249.6 215.1 185.4
168.4 150.3 121.7 80.9 59.4 49.2 35.4 26.9 21.2 17.8
12.7 9.3 7.1 4.8 2.8 1.1 0 1 1.2 0
0 1 1.2 1.7 3.7 8.7 16.1 22.6 23.6 26.5
32.2 36.7 39.7 45.6 53.3 59.5 64.5 72.4 83.1 92
97.9 102.9 111.6 130.7 147.5 166.4 190.9 215.2 233.1 247
276.5 372.4 438.9
2470.5 2466.3 2243.2 1800.8 1570.8 1387 1172.9 994.7 896.6 811.6
696.5 593.8 532.2 473.8 398.7 334.6 295.3 264.3 227 194.9
175.9 158.3 130.5 94.6 70.1 54.9 39.1 29.3 23.1 19.2
14 10 7.7 5.4 3.5 1.6 0 1 1.2 0.6
0.6 1.1 1.2 2.4 4.8 10.2 17.8 23.2 24.7 28.1
33.9 38.6 42.4 47.9 55 62.5 68.3 75.8 85.8 94.6
100.1 105.5 116 136.7 153.6 171.6 195.3 219.7 235.8 249.3
279.2 375.1 438.9
2470.5 2464.2 2262.1 1842.8 1614.8 1425 1208.1 1029.8 928.7 840.1
722.3 621.4 559.2 501.4 423.9 357.4 316 279 239 204.5
183.5 166.4 139.3 108.4 80.8 60.6 42.9 31.7 25 20.6
15.3 10.6 8.3 6.1 4.1 2.1 0 1 1.2 1.1
1.1 1.2 1.2 3.1 5.9 11.8 19.4 23.9 25.8 29.6
35.5 40.4 45.2 50.3 56.6 65.5 72.2 79.2 88.6 97.3
102.3 108.2 120.4 142.8 159.6 176.7 199.7 224.3 238.6 251.6
282 377.7 438.9
2470.5 2464.1 2307.3 1929.7 1702.2 1513.9 1286.7 1105.3 1002.3 909.8
786.7 683.7 618.8 559.2 477.8 406.4 362.2 322.2 274.5 232.5
206.1 186.1 154.7 123.9 98.6 77.4 54.7 36.2 28.3 22.6
16 11.1 8.5 6.2 4.2 1.9 0 1 1.2 1.2
1.2 1.6 2.5 7.1 10.7 15.4 22.3 27.5 30.2 34.5
41.3 46.7 51.7 56.9 64.5 73.1 79.3 85.6 94.2 103.4
110.3 118.9 133.9 156 171.5 187 209.5 230.9 243.8 257.4
293 385 438.9
2470.5 2464.6 2361.4 2031.6 1804.1 1619.8 1379.8 1194.2 1089.7 993.2
864.1 757.7 689.2 627.1 541.3 464.1 416.9 374.9 317.9 266.7
233.8 209.8 172.3 140 118.7 98.1 69.2 41.5 32.1 24.9
16.7 11.6 8.5 6.2 4.2 1.4 0 1 1.2 1.2
1.2 2 4.1 12.3 16.8 19.7 25.6 32.2 35.7 40.4
48.5 54.4 59.4 65.1 74.4 82.2 87.6 93 100.8 110.7
120.3 132.4 150.4 171.5 185.3 199 221.1 238.3 249.9 264.3
306.8 393.8 438.9
2470.5 2469.9 2410.2 2158.3 1963.2 1791.3 1548.3 1353.8 1242.5 1140
1000.5 885 811.6 745.7 652.6 567.4 514.7 468.2 401.2 340.3
300.8 270.2 223.3 184.4 160.8 137.2 101.2 66 51.3 39.3
24.2 14.4 9.7 6.7 4.2 1.1 0 1 1.5 2.2
4 6.1 9.4 18.8 24.2 27.5 34.2 42.6 47 51.9
60.3 66.6 71.8 77.9 88.7 97.5 103.6 109.4 118.5 129.4
140.1 153.3 171.6 190.1 202.1 214.1 234.3 250.5 263.6 281.6
328.3 403 438.9
2470.5 2480 2453.6 2309.7 2179.5 2028.2 1792.3 1584.1 1460.7 1350.2
1196.1 1065.8 985.8 914.8 811.7 716.4 655.6 602 524.5 453.1
407 367.4 307.5 257.1 225 194.8 150.9 109.6 85.8 65.8
38.7 19.4 12.3 7.7 4.2 1.1 0 1 2.1 4.2
9.5 13.8 18.2 26.8 33.1 39 47.9 58.8 64.1 69
76.9 83.2 88.8 95.5 107.4 119 127.3 134.9 147.1 159.6
169.8 181.7 197.5 211.7 221.9 232.2 249.2 267.6 285.1 309.3
357.5 412.7 438.9
2470.5 2483.4 2480.8 2422.2 2347.3 2223.6 2013.8 1813.6 1691.4 1582.6
1427.2 1290.7 1207 1131 1016.9 907 834.5 769.4 674.6 586.7
531.1 480 405.2 340.9 299.5 261.6 208.3 159.8 127.5 99.8
61.6 32.6 21.4 13.6 6.3 1.6 0 1.4 4.1 9.5
17.9 24.3 30.9 40.3 47.8 56.3 68 81.3 88 93.9
102.6 110.5 117.1 124.7 138 151.8 161.9 171.1 186 200.1
209.9 220.9 234.9 246.2 255 263.7 277.8 296.4 315.4 341.3
385.7 422 438.9
2470.5 2466.8 2459.4 2418.1 2369.3 2294.5 2167.9 2040.8 1959.3 1881.7
1764.9 1648.4 1569.2 1488.2 1360.3 1222.7 1127.6 1037.3 905.4 782.6
708.4 638.7 542.9 458.1 405.2 356.2 288.8 229.8 190.4 156.2
110.1 70.1 50.3 34 14.5 3.6 0 3.2 10.7 24.8
35 43.1 55.1 70.6 80.3 91 107.2 122.8 132.7 142
156.1 169.5 178.8 189 204.1 218.6 229.1 239.7 255.4 271.6
281 292.5 306.5 319.3 327.7 335.5 347.8 360.2 372.2 386.6
411 429.9 438.9
2470.5 2450.2 2438 2413.9 2391.3 2365.3 2322 2267.9 2227.2 2180.8
2102.6 2006.1 1931.4 1845.4 1703.6 1538.4 1420.6 1305.2 1136.2 978.6
885.8 797.5 680.6 575.3 510.8 450.8 369.3 299.7 253.3 212.5
158.5 107.5 79.2 54.3 22.6 5.7 0 5 17.4 40.2
52.1 62 79.3 100.9 112.8 125.7 146.3 164.4 177.3 190.2
209.5 228.6 240.5 253.4 270.3 285.4 296.3 308.2 324.8 343.2
352.1 364 378.1 392.5 400.4 407.4 417.8 424 428.9 431.9
436.4 437.9 438.9
